FRE
 

FRE image
FRE
The FRE guiding tube system is suitable to build into the base construction of table, chairs or other applications, specially in medical business. The tube set is attractively designed, stable and useable universally. The customer has the chance to build his own kind of drive-system (electric or hydraulic) into this products.

Features and benefits

  • Attractive design
  • Stable
  • Universal use
Technical data:
Push load
N/A
Pull load
N/A
Speed (full load)
N/A
Stroke
200 to 700 mm
Voltage
no motor
Operating temperature
+10 to +40 °C
Type of protection
N/A

Technical datasheet

Typical applications

  • Medical
  • Factory Automation
SKF logo