Telemag

TFG image
Telemag
TELEMAG lifting columns offer compact, fast, and powerful solutions to deliver push or pull force for loads up to 4000N. Ideally suited for medical, industrial, and workplace applications, their rigid aluminum profiles and precision glide pads enable the columns to lift offset loads without bending. Unique and efficient gear technology contributes to high push force capabilities and reduced noise levels.

Features and benefits

  • Push or pull load
  • Compact design
  • Quiet
  • Robust
  • Plug and play
TLC technical data
Push load
4 000 N
Pull load
4 000 N
Speed (full load)
up to 11 mm/s
Stroke
100 to 700 mm
Voltage
120/230 V AC
Operating temperature
+10 to +40 °C
Type of protection
IP 20/30

Technical datasheet
Operating manual
TLG technical data
Push load
4 000 N
Pull load
0 N
Speed (full load)
up to 10 mm/s
Stroke
100 to 700 mm
Voltage
24 V DC
Operating temperature
+10 to +40 °C
Type of protection
IP 30

Technical datasheet
Operating manual
TLT technical data
Push load
4 000 N
Pull load
0 N
Speed (full load)
up to 25 mm/s
Stroke
300 to 700 mm
Voltage
24 V DC
Operating temperature
+10 to +40 °C
Type of protection
IP 40

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
SKF logo