Angular contact ball bearings, double row

PrintExport as PDF
  • Product table filter
    (all)
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    SKF Explorer
    ► Popular item
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratings Designation
   dynamicstatic Reference speedLimiting speed  
dDBCC0Pu    
mmkNkNr/min  
          
45
100
39.7
75
53
2.24
7500
6700
 
3309 A-2Z
200
289.5
76
178
232
6.3
2200
2200
 
305263 D
150
225
73
182
265
7.5
1700
2000
 
305286 D
55
100
33.3
60
47.5
2
7000
6300
 
3211 A-2Z
55
120
49.2
112
81.5
3.45
6000
5300
 
3311 A-2Z
17
47
22.2
21.6
12.7
0.54
 
11000
 
3303 A-2RS1
55
120
49.2
111
100
4.3
6000
5000
 
3311 DMA
180
250
70
190
285
8.65
2400
2600
 
305288 DA
65
140
58.7
146
110
4.55
5300
4500
 
3313 A-2Z
17
47
22.2
21.6
12.7
0.54
17000
14000
 
3303 ATN9
110
240
92.1
291
305
9.8
3000
2600
 
3322 A
25
62
25.4
32
20.4
0.865
 
7500
 
3305 A-2RS1
12
32
15.9
10.1
5.6
0.24
 
15000
 
3201 A-2RS1
20
52
22.2
23.6
14.6
0.62
15000
13000
 
3304 A-2ZTN9/MT33
17
40
17.5
14.3
8.8
0.365
 
12000
 
3203 A-2RS1
60
110
36.5
73.5
58.5
2.5
6300
5600
 
3212 A-2Z
45
100
39.7
61.8
52
2.2
7500
6300
 
3309 DNRCBM
50
110
44.4
81.9
69.5
3
6700
5600
 
3310 DNRCBM
150
230
70
203
285
9
2800
3000
 
305283 DA
65
140
58.7
138
122
5.1
5300
4500
 
3313 DNRCBM
55
120
49.2
112
81.5
3.45
6000
5300
 
3311 A
70
125
39.7
88.4
80
3.4
5600
4500
 
3214 A-2Z
15
35
15.9
11.2
6.8
0.285
22000
18000
 
3202 A-2Z
15
42
19
15.1
9.3
0.4
 
12000
 
3302 A-2RS1
60
130
54
127
95
4.05
5600
5000
 
3312 A-2Z
75
160
68.3
176
140
5.5
4500
4000
 
3315 A-2Z
10
30
14
7.61
4.3
0.183
 
17000
 
3200 A-2RS1
45
100
39.7
79.3
69.5
3
7500
6300
 
3309 DMA
17
47
22.2
21.6
12.7
0.54
17000
14000
 
3303 A-2Z
160
215
56
135
220
6.8
2800
3000
 
305608
17
40
17.5
14.3
8.8
0.365
19000
16000
 
3203 A-2Z
35
80
34.9
52.7
41.5
1.76
9000
8000
 
3307 DJ1
220
309.5
76
312
520
13.4
2000
2000
 
305272 DB
220
309.5
76
312
520
13.4
2000
2000
 
305272 DA
200
289.5
76
178
232
6.3
2200
2200
 
305263 DA
50
110
44.4
90
64
2.75
 
4300
 
3310 A-2RS1
15
42
19
15.1
9.3
0.4
18000
16000
 
3302 A-2Z
280
389.5
92
403
750
18
1600
1600
 
305269 D
55
120
49.2
112
81.5
3.45
6000
5300
 
3311 ATN9
12
32
15.9
10.1
5.6
0.24
24000
22000
 
3201 A-2Z
170
260
84
281
405
11.6
2400
2600
 
305180
55
120
49.2
95.6
83
3.55
6000
5300
 
3311 DNRCBM
10
30
14
7.61
4.3
0.183
26000
24000
 
3200 A-2Z
90
190
73
225
250
8.8
3800
3200
 
3318 DMA
65
120
38.1
80.6
73.5
3.1
 
3600
 
3213 A-2RS1
200
280
80
242
380
10.4
2200
2400
 
305393
190
269.5
66
270
415
11.6
2200
2400
 
305338 D
70
150
63.5
163
125
5
5000
4300
 
3314 A-2Z
55
120
49.2
112
81.5
3.45
 
3800
 
3311 A-2RS1
65
120
38.1
80.6
73.5
3.1
5600
4800
 
3213 A-2Z
40
90
36.5
68.9
57
2.45
8000
7000
 
3308 DTN9
35
80
34.9
52
35.5
1.5
9500
8500
 
3307 A-2Z
40
90
36.5
64
44
1.86
 
5000
 
3308 A-2RS1
15
35
15.9
11.2
6.8
0.285
 
14000
 
3202 A-2RS1
40
90
36.5
49.4
41.5
1.76
8000
7000
 
3308 DNRCBM
20
52
22.2
23.6
14.6
0.62
15000
13000
 
3304 A-2Z
55
100
33.3
60
47.5
2
7000
6300
3211 A

SKF logo