Load carrying capacity of bearing pairs

The values for basic load ratings and fatigue load limits listed in the product table apply to single bearings. For bearing pairs mounted immediately adjacent to each other the following values apply:

  • basic dynamic load rating for standard bearings in all arrangements and for SKF Explorer bearings in a back-to-back or face-to-face arrangement
    C = 1,62 Csingle bearing

  • basic dynamic load rating for SKF Explorer bearings in a tandem arrangement
    C = 2 Csingle bearing

  • basic static load rating
    C0 = 2 C0single bearing

  • fatigue load limit
    Pu = 2 Pu single bearing
SKF logo