Cages

SKF angular contact thrust ball bearings are produced either with a full complement of balls (without cage) or are fitted with machined brass cages (fig 1) which are centred on the shaft washer or the housing washer.
SKF logo