Other angular contact thrust ball bearings

In addition to the angular contact thrust ball bearings described here, SKF also manufactures single direction bearings – screw support bearings (fig. 1) – and double direction super-precision bearings for the work spindles of machine tools (fig. 2, fig. 3). These machine tool bearings are available with a contact angle of 60° for high stiffness, or where high speed capability is required, with a contact angle of 40° or 30°. Information about these precision bearings will be supplied on request.
SKF logo