Deep groove ball bearings

PrintExport as PDF
  • Product table filter
    (all)
    (all)
    (all)
    (all)
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    SKF Explorer
    ► Popular item
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratings Designations
    dynamicstatic Reference speedLimiting speed BearingSnap ring
dDBCCC0Pu     
mmkNkNr/min 
            
30
72
19
 
29.6
16
0.67
20000
13000
 
6306-ZNR
SP 72
45
85
19
 
35.1
21.6
0.915
17000
11000
 
6209-ZNR
SP 85
12
37
17
 
13
7.8
0.325
34000
18000
 
4301 ATN9
 
4.762
12.7
4.978
 
0.741
0.25
0.011
110000
70000
 
D/W R3 R
 
60
110
22
 
56.1
50
2.12
11000
5400
 
212-2ZNR
SP 110
670
980
136
 
904
2040
30
1100
900
 
60/670 N1MAS
 
25
52
15
 
14.8
7.8
0.335
28000
18000
 
6205 NR
SP 52
6.35
15.875
4.978
 
0.852
0.315
0.014
95000
48000
 
D/W R4 R-2RZ
 
630
850
100
 
624
1340
21.2
1300
1100
 
619/630 N1MA
 
2.5
7
3.5
 
0.221
0.067
0.003
160000
80000
 
W 639/2.5 R-2ZS
 
320
440
37
 
216
310
6.7
2800
2400
 
60964 MA
 
80
125
22
 
49.4
40
1.66
11000
7000
 
6016 N
 
35
72
17
 
27
15.3
0.655
20000
13000
 
6207-Z
 
70
150
35
 
114
102
4.15
8000
4000
 
314-2Z
 
170
230
28
 
93.6
106
3.15
5600
4800
 
61934 MA
 
65
100
18
 
31.9
25
1.06
 
4000
 
6013-RS1
 
60
110
22
 
55.3
36
1.53
13000
8000
 
6212 N
 
60
110
22
 
55.3
36
1.53
13000
8000
 
6212 M
 
20
52
15
 
16.8
7.8
0.335
30000
15000
 
6304-2ZNR
SP 52
760
1080
150
 
923
2200
31
950
800
 
306474 D
 
340
520
57
 
345
520
10.6
2400
2000
 
16068 MA
 
45
68
12
 
12.1
10.8
0.465
20000
10000
 
W 61909 R-2Z
 
55
120
29
 
79.2
67
2.85
10000
6300
 
311-Z
 
2.5
8
2.8
 
0.312
0.088
0.004
160000
95000
 
W 60/2.5 R
 
7
17
5
 
0.923
0.365
0.016
 
26000
 
W 619/7-2RS1
 
75
130
25
 
72.1
72
3
9000
5300
 
215 NR
SP 130
6
17
6
 
1.95
0.83
0.036
 
26000
 
W 606-2RS1
 
560
820
115
 
663
1370
22
1400
1200
 
60/560 N1MAS
 
25
52
15
17.2
14.8
7.8
0.335
 
7700
 
ICOS-D1B05 TN9
 
70
150
35
 
111
68
2.75
9500
6300
 
6314-Z
 
35
72
17
 
22.1
15.3
0.655
22000
11000
 
W 6207-2RZ
 
85
150
28
 
87.1
64
2.5
9000
5600
 
6217 NR
SP 150
65
140
33
 
97.5
60
2.5
10000
5300
 
6313-2ZNR
SP 140
9
26
8
 
3.97
1.96
0.083
67000
32000
 
W 629-2Z
 
12.7
28.575
7.938
 
4.42
2.36
0.102
60000
30000
 
D/W R8 R-2Z
 
65
120
23
 
60.5
58.5
2.5
10000
6000
 
213-Z
 
9
20
6
 
1.95
0.93
0.045
80000
50000
 
W 619/9 R
 
7
19
6
 
2.34
0.95
0.04
 
24000
 
607-RSH
 
30
42
10
 
3.58
2.9
0.125
34000
17000
 
W 63806-2RZ
 
40
68
15
 
17.8
11
0.49
22000
14000
 
6008-RZ
 
30
72
19
 
29.6
16
0.67
 
6300
 
6306-2RS1
 
40
90
33
 
55.9
45
1.9
12000
6700
 
4308 ATN9
 
10
19
5
 
1.72
0.83
0.036
80000
48000
 
61800
 
7
19
6
 
2.34
0.95
0.04
85000
53000
 
607-RSL
 
15.875
39.688
11.112
 
9.56
4.75
0.2
34000
19000
 
RLS 5-2Z
 
4
9
2.5
 
0.423
0.116
0.005
140000
85000
 
618/4
 
5
11
3
 
0.468
0.143
0.006
120000
75000
 
618/5
 
6
13
3.5
 
0.715
0.224
0.01
110000
67000
 
618/6
 
60
95
18
 
30.7
23.2
0.98
15000
7500
 
6012-2RZ
 
7
14
3.5
 
0.78
0.26
0.011
100000
63000
 
618/7
 
8
16
4
 
0.819
0.3
0.012
90000
56000
 
618/8
 
9
17
4
 
0.871
0.34
0.014
85000
53000
 
618/9
 
20
25
4
 
0.572
0.365
0.016
53000
26000
 
WBB1-8714-2ZS
 
30
55
13
 
13.8
8.3
0.355
 
8000
 
6006-RS1
 
9
17
5
 
0.761
0.335
0.014
85000
43000
 
W 628/9 R-2Z
 
7
14
5
 
0.663
0.26
0.011
100000
50000
 
W 628/7-2Z
 
100
150
24
 
63.7
54
2.04
9500
5600
 
6020-Z
 
25
62
17
 
22.9
15.6
0.67
20000
13000
 
305 NR
SP 62
15
24
7
 
1.65
1.08
0.048
60000
38000
 
W 63802 R
 
4
11
4
 
0.624
0.18
0.008
130000
63000
 
619/4-2Z
 
30
42
10
 
3.58
2.9
0.125
34000
20000
 
W 63806
 
45
100
36
 
52.7
31.5
1.34
 
4500
 
62309-2RS1
 
1.397
4.762
2.779
 
0.133
0.034
0.001
200000
100000
 
D/W R1 R-2Z
 
10
19
7
 
1.48
0.83
0.036
80000
48000
 
W 63800
 
12
21
7
 
1.51
0.9
0.039
70000
43000
 
W 63801
 
4
12
4
 
0.806
0.28
0.012
120000
75000
 
604
 
8
28
9
 
3.97
1.96
0.083
 
19000
 
W 638-2RS1
 
20
32
10
 
3.12
2.08
0.09
48000
30000
 
W 63804
 
25
37
10
 
3.38
2.5
0.108
38000
24000
 
W 63805
 
60
110
22
 
56.1
50
2.12
11000
5400
 
212-2Z
 
50
110
40
 
81.9
69.5
2.9
10000
5300
 
4310 ATN9
 
2.5
6
1.8
 
0.117
0.036
0.002
170000
110000
 
W 618/2.5
 
15
24
7
 
1.65
1.08
0.048
60000
38000
 
W 63802
 
12
21
5
 
1.51
0.9
0.039
70000
36000
 
W 61801-2RZ
 
17
26
7
 
1.78
1.27
0.054
56000
34000
 
W 63803
 
12
37
12
 
10.1
4.15
0.176
45000
22000
 
6301-Z
 
65
120
31
 
67.6
67
2.8
8500
4800
 
4213 ATN9
 
7
22
7
 
1.99
0.78
0.034
75000
38000
 
W 627 R-2Z
 
45
85
19
 
35.1
21.6
0.915
 
5000
 
6209-2RS1
 
35
62
14
 
16.8
10.2
0.44
24000
15000
 
6007 N
 
2
7
3.5
 
0.221
0.067
0.003
160000
80000
 
W 630/2 R-2ZS
 
17
40
12
 
9.95
4.75
0.2
38000
24000
 
6203 N
 
5
8
2.5
 
0.121
0.045
0.002
140000
70000
 
W 627/5 R-2ZS
 
20
47
18
 
17.8
12.5
0.53
24000
13000
 
4204 ATN9
 
630
780
48
 
364
765
12.2
1400
1100
 
608/630 MA
 
4
7
2.5
 
0.143
0.053
0.002
150000
75000
 
W 627/4-2ZS
 
17
40
12
 
11.4
5.4
0.228
38000
24000
 
6203 ETN9
 
30
37
4
 
0.65
0.53
0.022
36000
18000
 
W 61706-2RZ
 
1
3
1.5
 
0.052
0.012
0.001
240000
150000
 
W 638/1
 
50
65
7
 
5.07
5.5
0.236
20000
13000
 
W 61810 R
 
6.35
12.7
4.762
 
0.618
0.224
0.01
110000
53000
 
D/W R188-2Z
 
20
52
15
 
13.8
7.8
0.335
34000
17000
 
W 6304-2RZ
 
40
110
27
 
63.7
36.5
1.53
14000
9000
 
6408 N
 
110
170
28
 
85.2
73.5
2.6
 
2400
 
6022-RS1
 
7
17
5
 
0.923
0.365
0.016
90000
45000
 
W 619/7-2Z
 
85
180
41
 
140
96.5
3.55
 
2400
 
6317-RS1
 
75
95
10
 
10.8
13.7
0.585
14000
7000
 
W 61815-2Z
 
8
24
8
 
3.9
1.66
0.071
63000
40000
 
628
 
9.525
15.875
3.967
 
0.488
0.22
0.009
85000
56000
 
D/W ER1038
 
3
10
4
 
0.54
0.18
0.007
 
40000
 
623-RS1
 
8
12
3.5
 
0.312
0.14
0.006
100000
50000
 
W 637/8 R-2ZS
 
4.762
12.7
4.978
 
0.741
0.25
0.011
 
32000
 
D/W R3-2RS1
 
2
6
3
 
0.19
0.051
0.002
180000
90000
 
W 639/2 R-2Z
 
4
16
5
 
1.11
0.38
0.016
95000
60000
 
634
 
380
560
57
 
377
620
12.2
2200
1400
 
16076 MA
 
5
19
6
 
2.34
0.95
0.04
80000
50000
 
635
 
1.984
6.35
2.38
 
0.163
0.048
0.002
170000
100000
 
D/W R1-4 R
 
9
14
3
 
0.52
0.236
0.01
95000
60000
 
W 617/9 R
 
5
10
4
 
0.247
0.085
0.004
130000
67000
 
WBB1-8705-2RZ
 
5
11
5
 
0.403
0.143
0.006
120000
60000
 
W 638/5-2RZ
 
60
95
18
 
30.7
23.2
0.98
15000
9500
 
6012 N
 
10
35
17
 
8.06
3.4
0.143
 
15000
 
62300-2RS1
 
35
62
14
 
16.8
10.2
0.44
24000
15000
 
6007-Z
 
17
40
12
 
9.95
4.75
0.2
38000
24000
 
6203-Z
 
9
30
10
 
4.36
2.32
0.1
60000
30000
 
W 639-2RZ
 
4
16
5
 
1.11
0.38
0.016
 
28000
 
634-2RS1
 
10
19
5
 
1.72
0.83
0.036
80000
38000
 
61800-2Z
 
55
72
9
 
7.15
8.5
0.345
19000
9500
 
W 61811-2Z
 
560
680
37
 
229
465
8
1600
1300
 
608/560 MA
 
50
110
27
 
64.4
52
2.2
11000
5600
 
310-2Z
 
1.191
3.967
2.38
 
0.062
0.016
0.001
220000
110000
 
D/W R0-2Z
 
40
68
15
 
17.8
11
0.49
22000
14000
 
6008 NR
SP 68
530
780
112
 
650
1270
20.8
1500
1200
 
60/530 N1MAS
 
6
13
5
 
0.618
0.224
0.01
110000
53000
 
W 628/6 R-2RZ
 
45
85
19
 
35.1
21.6
0.915
17000
11000
 
6209 NR
SP 85
7
13
4
 
0.312
0.143
0.006
100000
50000
 
WBB1-8707 R-2Z
 
6.35
15.875
4.978
 
0.852
0.315
0.014
 
28000
 
D/W R4 R-2RS1
 
5
13
4
 
0.761
0.335
0.014
110000
70000
 
W 619/5 R
 
75
115
20
 
41.6
33.5
1.43
 
3400
 
6015-RS1
 
20
52
15
 
16.8
7.8
0.335
30000
19000
 
6304-ZNR
SP 52
4
16
5
 
0.761
0.265
0.011
100000
63000
 
W 634 R
 
20
32
10
 
3.12
2.08
0.09
48000
24000
 
W 63804-2RZ
 
7
14
3.5
 
0.663
0.26
0.011
100000
63000
 
W 618/7 R
 
25
52
15
 
11.7
7.65
0.335
30000
15000
 
W 6205-2RZ
 
15
42
17
 
11.4
5.4
0.228
 
12000
 
62302-2RS1
 
25
47
16
 
11.2
6.55
0.275
 
9500
 
63005-2RS1
 
9.525
15.875
3.967
 
0.488
0.22
0.009
85000
43000
 
D/W ER1038-2ZS
 
90
190
43
 
151
108
3.8
7500
4800
 
6318-Z
 
25.4
57.15
15.875
 
17.8
9.65
0.405
 
8000
 
RLS 8-2RS1
 
6.35
19.05
7.142
 
1.53
0.585
0.025
80000
40000
 
D/W R4A-2RZ
 
40
62
12
 
11.9
9.8
0.425
24000
14000
 
W 61908 R
 
35
80
31
 
33.2
19
0.815
 
6000
 
62307-2RS1
 
10
30
9
 
5.4
2.36
0.1
56000
36000
 
6200-RSL
 
17
23
4
 
0.559
0.34
0.015
 
17000
 
W 61703-2RS1
 
850
1220
165
 
1120
2900
38
800
670
 
60/850 MB
 
100
150
24
 
63.7
54
2.04
 
2600
 
6020-RS1
 
30
72
19
 
22.9
15
0.64
22000
11000
 
W 6306-2RZ
 
10
30
9
 
5.4
2.36
0.1
 
17000
 
6200-RSH
 
80
140
26
 
72.8
55
2.2
9500
6000
 
6216-Z
 
5
14
5
 
0.761
0.26
0.011
110000
53000
 
W 605-2Z
 
12.7
22.225
7.142
 
1.11
0.53
0.022
70000
36000
 
D/W R6-5-2ZS
 
30
72
19
 
22.9
15
0.64
22000
11000
 
W 6306-2Z
 
35
72
17
 
27.5
22
0.93
17000
10000
 
207 NR
SP 72
105
160
26
 
76.1
65.5
2.4
8500
5300
 
6021 NR
SP 160
12
18
4
 
0.527
0.265
0.011
75000
38000
 
W 61701 R-2ZS
 
45
100
25
 
55
44
1.86
13000
6000
 
309-2Z
 
150
210
28
 
88.4
93
2.9
6300
5300
 
61930 MA
 
80
100
10
 
11.1
14.3
0.61
 
3600
 
W 61816-2RS1
 
17
35
14
 
6.05
3.25
0.137
 
13000
 
63003-2RS1
 
9
24
7
 
3.9
1.66
0.071
 
19000
 
609-RSH
 
3
8
3
 
0.225
0.072
0.003
150000
75000
 
W 619/3 R-2Z
 
25
42
9
 
6.05
4.5
0.193
34000
17000
 
W 61905-2Z
 
9
24
7
 
3.9
1.66
0.071
70000
43000
 
609-RSL
 
10
19
5
 
1.72
0.83
0.036
 
22000
 
61800-2RS1
 
15
24
7
 
1.65
1.08
0.048
60000
30000
 
W 63802 R-2Z
 
280
500
80
 
423
600
12.9
2600
2200
 
6256 M
 
30
62
16
 
20.9
16.3
0.695
20000
12000
 
206
 
40
90
23
 
42.3
24
1.02
 
5000
 
6308-RS1
 
35
72
17
 
27.5
22
0.93
17000
10000
 
207
 
25
37
7
 
3.38
2.5
0.108
38000
19000
 
W 61805 R-2Z
 
9
17
6
 
0.761
0.335
0.014
85000
43000
 
W 638/9-2Z
 
40
80
18
 
33.6
27
1.16
15000
9500
 
208
 
16
23
4.5
 
0.832
0.585
0.027
60000
30000
 
WBB1-8712-2ZS
 
45
85
19
 
35.2
30
1.27
14000
8500
 
209
 
40
68
15
 
17.8
11.6
0.49
 
6300
 
6008-RS1
 
1.984
6.35
3.571
 
0.163
0.048
0.002
170000
85000
 
D/W R1-4 R-2Z
 
5
8
2.5
 
0.121
0.045
0.002
140000
70000
 
W 627/5-2Z
 
35
62
14
 
16.8
10.2
0.44
24000
12000
 
6007-2RZ
 
50
110
27
 
65
38
1.6
13000
8500
 
6310 N
 
50
110
27
 
65
38
1.6
13000
8500
 
6310 M
 
9
24
7
 
3.9
1.66
0.071
70000
43000
 
609-Z
 
25
62
17
 
23.4
11.6
0.49
24000
16000
 
6305-Z
 
6
19
6
 
1.53
0.585
0.025
85000
43000
 
W 626 R-2RZ
 
5
10
4
 
0.247
0.085
0.004
130000
67000
 
WBB1-8705 R-2Z
 
50
90
20
 
39.1
34.5
1.46
13000
8000
 
210
 
730
940
100
 
650
1500
22
1100
900
 
361840
 
55
100
21
 
48.4
44
1.86
12000
7000
 
211
 
6.35
9.525
3.175
 
0.212
0.088
0.004
120000
60000
 
D/W R168-2Z
 
60
110
22
 
56.1
50
2.12
11000
6700
 
212
 
65
120
23
 
60.5
58.5
2.5
10000
6000
 
213
 
70
125
24
 
66
65.5
2.75
9500
5600
 
214
 
95
170
32
 
121
122
4.5
6700
4000
 
219 NR
SP 170
75
130
25
 
72.1
72
3
9000
5300
 
215
 
80
140
26
 
88
85
3.45
8500
5000
 
216
 
10
22
6
 
2.34
1.25
0.054
70000
36000
 
W 61900-2RZ
 
85
150
28
 
96.8
100
3.9
7500
4800
 
217
 
60
110
28
 
52.7
36
1.53
 
4000
 
62212-2RS1
 
90
160
30
 
112
114
4.3
7000
4300
 
218
 
2.38
4.762
2.38
 
0.078
0.025
0.001
190000
95000
 
D/W R133 R-2ZS
 
95
170
32
 
121
122
4.5
6700
4000
 
219
 
800
1080
115
 
819
2040
28.5
950
750
 
361844
 
85
120
18
 
27.6
29
1.25
11000
5600
 
W 61917-2Z
 
7
26
9
 
3.97
1.96
0.083
67000
32000
 
W 637-2RZ
 
60
130
31
 
85.2
52
2.2
11000
7000
 
6312 NR
SP 130
100
180
34
 
134
140
5
6300
4000
 
220
 
7
14
5
 
0.663
0.26
0.011
100000
50000
 
W 628/7 R-2Z
 
190
400
78
 
371
430
10.8
3400
2200
 
6338
 
65
140
33
 
102
90
3.75
9000
5300
 
313 NR
SP 140
1000
1420
185
 
1350
3900
47.5
630
530
 
60/1000 MB
 
17
26
5
 
2.03
1.27
0.054
56000
28000
 
61803-2RZ
 
80
140
26
 
88
85
3.45
8500
4000
 
216-2Z
 
4
12
4
 
0.54
0.176
0.008
 
36000
 
W 604-2RS1
 
4
10
4
 
0.553
0.245
0.011
130000
63000
 
W 638/4 X-2Z
 
5
16
5
 
1.43
0.63
0.027
100000
63000
 
W 625 R
 
500
620
37
 
229
440
7.8
1800
1500
 
608/500 MA
 
30
72
19
 
29.6
16
0.67
20000
11000
 
6306-2ZNR
SP 72
55
72
9
 
7.15
8.5
0.345
 
5300
 
W 61811-2RS1
 
90
160
30
 
101
73.5
2.8
 
2600
 
6218-RS1
 
9.525
22.225
7.142
 
2.47
1.12
0.048
70000
36000
 
D/W R6 R-2Z