Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

16003

Popular item
SKF Explorer
Dimensions
d 17mm
D 35mm
B 8mm
d123mm
D231.2mm
r1,2min.0.3mm
Abutment dimensions
damin.19mm
Damax.33mm
ramax.0.3mm
Calculation data
Basic dynamic load ratingC 6.37kN
Basic static load ratingC0 3.25kN
Fatigue load limitPu 0.137kN
Reference speed  45000r/min
Limiting speed  28000r/min
Calculation factorkr 0.02 
Calculation factorf0 14 
Mass
Mass bearing  0.031kg

SKF logo