Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

16011

Popular item
SKF Explorer
Dimensions
d 55mm
D 90mm
B 11mm
d167mm
D178.1mm
r1,2min.0.6mm
Abutment dimensions
damin.58.2mm
Damax.86.8mm
ramax.0.6mm
Calculation data
Basic dynamic load ratingC 20.3kN
Basic static load ratingC0 14kN
Fatigue load limitPu 0.695kN
Reference speed  16000r/min
Limiting speed  10000r/min
Calculation factorkr 0.02 
Calculation factorf0 14 
Mass
Mass bearing  0.26kg

SKF logo