Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

16017

Popular item
SKF Explorer
Dimensions
d 85mm
D 130mm
B 14mm
d1100.3mm
D1114.7mm
r1,2min.0.6mm
Abutment dimensions
damin.88.2mm
Damax.126mm
ramax.0.6mm
Calculation data
Basic dynamic load ratingC 35.8kN
Basic static load ratingC0 33.5kN
Fatigue load limitPu 1.37kN
Reference speed  11000r/min
Limiting speed  6700r/min
Calculation factorkr 0.02 
Calculation factorf0 16.5 
Mass
Mass bearing  0.64kg

SKF logo