Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

210

Dimensions
d 50mm
D 90mm
B 20mm
d162.51mm
D281.61mm
r1,2min.1.1mm
Abutment dimensions
damin.57mm
Damax.83mm
ramax.1mm
Calculation data
Basic dynamic load ratingC 39.1kN
Basic static load ratingC0 34.5kN
Fatigue load limitPu 1.46kN
Reference speed  13000r/min
Limiting speed  8000r/min
Calculation factorkr 0.04 
Mass
Mass bearing  0.5kg

SKF logo