Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

220

Dimensions
d 100mm
D 180mm
B 34mm
d1123mm
D2159.9mm
r1,2min.2.1mm
Abutment dimensions
damin.112mm
Damax.168mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 134kN
Basic static load ratingC0 140kN
Fatigue load limitPu 5kN
Reference speed  6300r/min
Limiting speed  4000r/min
Calculation factorkr 0.04 
Mass
Mass bearing  3.45kg

SKF logo