Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

310

Dimensions
d 50mm
D 110mm
B 27mm
d168.76mm
D295.2mm
r1,2min.2mm
Abutment dimensions
damin.61mm
Damax.99mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 64.4kN
Basic static load ratingC0 52kN
Fatigue load limitPu 2.2kN
Reference speed  11000r/min
Limiting speed  7000r/min
Calculation factorkr 0.05 
Mass
Mass bearing  1.15kg

SKF logo