Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6004-2RSH

Popular item
SKF Explorer
Dimensions
d 20mm
D 42mm
B 12mm
d224.65mm
D237.19mm
r1,2min.0.6mm
Abutment dimensions
damin.23.2mm
damax.24.5mm
Damax.38.8mm
ramax.0.6mm
Calculation data
Basic dynamic load ratingC 9.95kN
Basic static load ratingC0 5kN
Fatigue load limitPu 0.212kN
Limiting speed  11000r/min
Calculation factorkr 0.025 
Calculation factorf0 14 
Mass
Mass bearing  0.07kg

SKF logo