Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

608-2RSH

SKF Explorer
Dimensions
d 8mm
D 22mm
B 7mm
d210.55mm
D219.2mm
Abutment dimensions
damin.10mm
damax.10.5mm
Damax.20mm
ramax.0.3mm
Calculation data
Basic dynamic load ratingC 3.45kN
Basic static load ratingC0 1.37kN
Fatigue load limitPu 0.057kN
Limiting speed  22000r/min
Calculation factorkr 0.025 
Calculation factorf0 12 
Mass
Mass bearing  0.012kg

SKF logo