Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

61901-2RS1

Popular item
Dimensions
d 12mm
D 24mm
B 6mm
d215.35mm
D221.4mm
r1,2min.0.3mm
Abutment dimensions
damin.14mm
damax.15.2mm
Damax.22mm
ramax.0.3mm
Calculation data
Basic dynamic load ratingC 2.91kN
Basic static load ratingC0 1.46kN
Fatigue load limitPu 0.062kN
Limiting speed  19000r/min
Calculation factorkr 0.02 
Calculation factorf0 14.5 
Mass
Mass bearing  0.011kg

SKF logo