Designs and variants

The SKF standard assortment includes:
  • Single row deep groove ball bearings (fig. 1)
    • most widely used
  • Stainless steel deep groove ball bearings (fig. 2)
    • corrosion resistant when exposed to moisture and several other media
  • Single row deep groove ball bearings with filling slots (fig. 3)
    • higher radial load carrying capacity
  • Double row deep groove ball bearings (fig. 4)
    • considerably higher load carrying capacity
SKF logo