Deep groove ball bearings

Deep groove ball bearings are particularly versatile. They are simple in design, non-separable, suitable for high and very high speeds and are robust in operation, requiring little maintenance. Because deep groove ball bearings are the most widely used bearing type, they are available from SKF in many designs, variants and sizes.
In addition to the bearings presented in this section, deep groove ball bearings for special applications are shown under Engineered products. Deep groove ball bearings for special applications include:
For single row cam rollers, refer to Track runner bearings.

Highlights

SKF logo