Deep groove ball bearings, single row, with filling slots and a snap ring

PrintExport as PDF
  • Product table filter
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratingsDesignation
   dynamicstatic Reference speedLimiting speed 
dDBCC0Pu   
mmkNkNr/min 
         
55
120
29
79.2
67
2.8
10000
6300
311-ZNR
75
130
25
72.1
72
3
9000
5300
215 NR
75
130
25
72.1
72
3
9000
5300
215-ZNR
60
130
31
91.3
78
3.3
9500
6000
312 NR
50
110
27
64.4
52
2.2
11000
5600
310-2ZNR
65
140
33
102
90
3.7
9000
5300
313-ZNR
40
90
23
45.7
36
1.5
14000
8500
308 NR
50
110
27
64.4
52
2.2
11000
7000
310 NR
85
150
28
96.8
100
3.9
7500
4800
217 NR
90
160
30
112
114
4.3
7000
4300
218 NR
95
170
32
121
122
4.5
6700
4000
219 NR
60
110
22
56.1
50
2.1
11000
6700
212 NR
55
100
21
48.4
44
1.8
12000
5600
211-2ZNR
30
62
16
20.9
16.3
0.695
20000
12000
206-ZNR
75
130
25
72.1
72
3
9000
4300
215-2ZNR
40
90
23
45.7
36
1.5
14000
8500
308-ZNR
65
120
23
60.5
58.5
2.5
10000
6000
213 NR
25
62
17
22.9
15.6
0.67
20000
13000
305-ZNR
25
62
17
22.9
15.6
0.67
20000
10400
305-2ZNR
45
100
25
55
44
1.8
13000
7500
309-ZNR
35
72
17
27.5
22
0.93
17000
10000
207 NR
40
80
18
33.6
27
1.1
15000
9500
208 NR
40
80
18
33.6
27
1.1
15000
7600
208-2ZNR
65
140
33
102
90
3.7
9000
5300
313 NR
65
120
23
60.5
58.5
2.5
10000
6000
213-ZNR
80
140
26
88
85
3.4
8500
5000
216-ZNR
60
130
31
91.3
78
3.3
9500
6000
312-ZNR
70
125
24
66
65.5
2.7
9500
5600
214 NR
60
110
22
56.1
50
2.1
11000
5400
212-2ZNR
70
150
35
114
102
4.1
8000
5000
314-ZNR
50
90
20
39.1
34.5
1.4
13000
6400
210-2ZNR
65
120
23
60.5
58.5
2.5
10000
4800
213-2ZNR
35
80
21
34.7
26.5
1.1
16000
7600
307-2ZNR
45
100
25
55
44
1.8
13000
6000
309-2ZNR
30
72
19
29.7
21.6
0.93
18000
11000
306-ZNR
35
72
17
27.5
22
0.93
17000
8000
207-2ZNR
35
80
21
34.7
26.5
1.1
16000
9500
307 NR
50
110
27
64.4
52
2.2
11000
7000
310-ZNR
80
140
26
88
85
3.4
8500
5000
216 NR
55
120
29
79.2
67
2.8
10000
5000
311-2ZNR
30
62
16
20.9
16.3
0.695
20000
12000
206 NR
65
140
33
102
90
3.7
9000
4300
313-2ZNR
45
85
19
35.2
30
1.2
14000
6800
209-2ZNR
40
90
23
45.7
36
1.5
14000
6800
308-2ZNR
30
72
19
29.7
21.6
0.93
18000
11000
306 NR
25
62
17
22.9
15.6
0.67
20000
13000
305 NR
70
150
35
114
102
4.1
8000
4000
314-2ZNR
45
100
25
55
44
1.8
13000
7500
309 NR
55
100
21
48.4
44
1.8
12000
7000
211 NR
50
90
20
39.1
34.5
1.4
13000
8000
210-ZNR
70
150
35
114
102
4.1
8000
5000
314 NR
30
62
16
20.9
16.3
0.695
20000
9600
206-2ZNR
50
90
20
39.1
34.5
1.4
13000
8000
210 NR
45
85
19
35.2
30
1.2
14000
8500
209-ZNR
55
100
21
48.4
44
1.8
12000
7000
211-ZNR
70
125
24
66
65.5
2.7
9500
5600
214-ZNR
70
125
24
66
65.5
2.7
9500
4500
214-2ZNR
80
140
26
88
85
3.4
8500
4000
216-2ZNR
60
130
31
91.3
78
3.3
9500
4800
312-2ZNR
30
72
19
29.7
21.6
0.93
18000
8800
306-2ZNR
60
110
22
56.1
50
2.1
11000
6700
212-ZNR
40
80
18
33.6
27
1.1
15000
9500
208-ZNR
35
80
21
34.7
26.5
1.1
16000
9500
307-ZNR
35
72
17
27.5
22
0.93
17000
10000
207-ZNR
45
85
19
35.2
30
1.2
14000
8500
209 NR
55
120
29
79.2
67
2.8
10000
6300
311 NR

For additional information about the meaning and limitations of the product data, refer to Single row deep groove ball bearings with filling slots and Principles of bearing selection and application.

SKF logo