Bearing specifics

Unless tailored to meet the demands of a specific application, the dimensions, tolerances and internal clearance (where applicable) of SKF rolling bearings conform to International Standards so that interchangeability is assured. Detailed information on which Standards apply will be found in the introductory text to each product section.
The materials used for SKF rolling bearings are of the best quality and chosen for the dominant application areas for the particular bearing type.
SKF logo