Permissible speed

The permissible speed can be estimated using the speed ratings listed in the product tables and applying the information provided under Speeds. If no reference speed is listed in the product tables, the limiting speed is the permissible speed.
SKF logo