Self-aligning ball bearings

Tolerances: Normal, JS7
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

1206 ETN9

Popular item
Dimensions
d 30mm
D 62mm
B 16mm
d140.3mm
D151.9mm
r1,2min.1mm
Abutment dimensions
damin.35.6mm
Damax.56.4mm
ramax.1mm
Calculation data
Basic dynamic load ratingC 15.6kN
Basic static load ratingC0 4.65kN
Fatigue load limitPu 0.24kN
Reference speed  24000r/min
Limiting speed  15000r/min
Permissible angular misalignmentα 2.5°
Calculation factorkr 0.04 
Calculation factore 0.25 
Calculation factorY0 2.5 
Calculation factorY1 2.5 
Calculation factorY2 3.9 
Mass
Mass bearing  0.22kg
Designation bearing  1206 ETN9

SKF logo