Self-aligning ball bearings

Tolerances: Normal, JS7
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

1216

Dimensions
d 80mm
D 140mm
B 26mm
d1102mm
D1122.6mm
r1,2min.2mm
Abutment dimensions
damin.91mm
Damax.129mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 39.7kN
Basic static load ratingC0 17kN
Fatigue load limitPu 0.83kN
Reference speed  9500r/min
Limiting speed  6000r/min
Permissible angular misalignmentα 2.5°
Calculation factorkr 0.04 
Calculation factore 0.16 
Calculation factorY0 4 
Calculation factorY1 3.9 
Calculation factorY2 6.1 
Mass
Mass bearing  1.65kg
Designation bearing  1216

SKF logo