Self-aligning ball bearings

Tolerances: Normal, JS7
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

1315

Popular item
Dimensions
d 75mm
D 160mm
B 37mm
d1104.8mm
D1135.2mm
r1,2min.2.1mm
Abutment dimensions
damin.87mm
Damax.148mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 79.3kN
Basic static load ratingC0 30kN
Fatigue load limitPu 1.43kN
Reference speed  8000r/min
Limiting speed  5600r/min
Permissible angular misalignmentα 3°
Calculation factorkr 0.045 
Calculation factore 0.22 
Calculation factorY0 2.8 
Calculation factorY1 2.9 
Calculation factorY2 4.5 
Mass
Mass bearing  3.55kg

SKF logo