Self-aligning ball bearings

Tolerances: Normal, JS7
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

1318

Dimensions
d 90mm
D 190mm
B 43mm
d1122.8mm
D1162.1mm
C1 1mm
r1,2min.3mm
Abutment dimensions
damin.104mm
Damax.176mm
ramax.3mm
Calculation data
Basic dynamic load ratingC 117kN
Basic static load ratingC0 44kN
Fatigue load limitPu 1.93kN
Reference speed  6700r/min
Limiting speed  4500r/min
Permissible angular misalignmentα 3°
Calculation factorkr 0.045 
Calculation factore 0.22 
Calculation factorY0 2.8 
Calculation factorY1 2.9 
Calculation factorY2 4.5 
Mass
Mass bearing  5.8kg
Designation bearing  1318

SKF logo