Self-aligning ball bearings

Tolerances: Normal, JS7
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

1319

Dimensions
d 95mm
D 200mm
B 45mm
d1127.6mm
D1170.5mm
C1 1.486mm
r1,2min.3mm
Abutment dimensions
damin.109mm
Damax.186mm
ramax.3mm
Calculation data
Basic dynamic load ratingC 133kN
Basic static load ratingC0 51kN
Fatigue load limitPu 2.16kN
Reference speed  6300r/min
Limiting speed  4300r/min
Permissible angular misalignmentα 3°
Calculation factorkr 0.045 
Calculation factore 0.23 
Calculation factorY0 2.8 
Calculation factorY1 2.7 
Calculation factorY2 4.2 
Mass
Mass bearing  6.7kg
Designation bearing  1319

SKF logo