Self-aligning ball bearings

Tolerances: Normal, JS7
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

2306

Popular item
Dimensions
d 30mm
D 72mm
B 27mm
d141.9mm
D159.8mm
r1,2min.1.1mm
Abutment dimensions
damin.37mm
Damax.65mm
ramax.1.1mm
Calculation data
Basic dynamic load ratingC 31.2kN
Basic static load ratingC0 8.8kN
Fatigue load limitPu 0.45kN
Reference speed  18000r/min
Limiting speed  13000r/min
Permissible angular misalignmentα 3°
Calculation factorkr 0.05 
Calculation factore 0.44 
Calculation factorY0 1.4 
Calculation factorY1 1.4 
Calculation factorY2 2.2 
Mass
Mass bearing  0.5kg
Designation bearing  2306

SKF logo