Self-aligning ball bearings

Tolerances: Normal, JS7
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

2314

Popular item
Dimensions
d 70mm
D 150mm
B 51mm
d192mm
D1128.1mm
r1,2min.2.1mm
Abutment dimensions
damin.82mm
Damax.138mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 111kN
Basic static load ratingC0 37.5kN
Fatigue load limitPu 1.86kN
Reference speed  8000r/min
Limiting speed  6000r/min
Permissible angular misalignmentα 3°
Calculation factorkr 0.05 
Calculation factore 0.37 
Calculation factorY0 1.8 
Calculation factorY1 1.7 
Calculation factorY2 2.6 
Mass
Mass bearing  3.9kg
Designation bearing  2314

SKF logo