Self-aligning ball bearings

Tolerances: Normal, JS7
Radial internal clearance: table
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

2315

Dimensions
d 75mm
D 160mm
B 55mm
d197.8mm
D1136.4mm
r1,2min.2.1mm
Abutment dimensions
damin.87mm
Damax.148mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 124kN
Basic static load ratingC0 43kN
Fatigue load limitPu 2.04kN
Reference speed  7500r/min
Limiting speed  5600r/min
Permissible angular misalignmentα 3°
Calculation factorkr 0.05 
Calculation factore 0.37 
Calculation factorY0 1.8 
Calculation factorY1 1.7 
Calculation factorY2 2.6 
Mass
Mass bearing  4.7kg
Designation bearing  2315

SKF logo