Self-aligning ball bearings

PrintExport as PDF
  • Product table filter
    (all)
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    ► Popular item
Principal dimensionsBasic load ratingsSpeed ratings Designations
   dynamicstaticReference speedLimiting speed Adapter sleeve
dDBCC0    
mmkNr/min  
         
20
47
40
12.7
3.4
22000
9000
 
 
80
140
26
39.7
17
9500
6000
 
 
17
47
19
14.3
3.55
30000
22000
 
 
100
240
50
163
72
5300
3600
 
H 322
12
37
17
11.7
2.7
38000
28000
 
 
100
200
53
124
52
6000
4300
 
H 322
30
72
27
22.5
6.8
 
6700
 
 
95
170
32
63.7
27
8000
5000
 
 
85
170
43
83.2
34.5
7000
5000
 
H 319
110
200
53
124
52
6000
4300
 
 
100
215
73
190
80
5600
4000
 
 
95
200
67
165
64
6000
4500
 
 
75
160
55
124
43
7500
5600
 
 
55
120
43
76.1
24
11000
7500
 
 
100
215
73
190
80
5600
4000
 
 
45
90
23
22.9
8.15
 
4800
 
H 310 E
90
190
64
151
57
6300
4500
 
 
120
215
42
119
53
6300
4000
 
 
30
72
27
31.2
8.8
18000
13000
 
 
30
72
27
31.2
8.8
18000
13000
 
 
30
72
23
19
6
 
6300
 
H 307 E
100
215
47
143
57
6000
4000
 
 
40
80
56
19
6.55
 
5000
 
 
90
215
73
190
80
5600
4000
 
H 2320
100
180
46
97.5
40.5
6700
4800
 
 
90
190
64
151
57
6300
4500
 
 
50
90
58
26.5
9.15
11000
4300
 
 
20
47
14
12.7
3.4
32000
20000
 
 
90
190
64
151
57
6300
4500
 
 
35
80
31
26.5
8.5
 
5600
 
 
95
200
67
165
64
6000
4500
 
 
20
62
24
19
5.4
 
7500
 
H 2305
50
110
40
63.7
20
12000
8500
 
 
95
170
43
83.2
34.5
7000
5000
 
 
110
200
53
124
52
6000
4300
 
 
25
62
24
24.2
6.55
22000
16000
 
 
65
120
23
35.1
14
11000
7000
 
 
110
200
53
124
52
6000
4300
 
 
35
80
21
26.5
8.5
16000
11000
 
 
115
230
46
127
58.5
5600
3600
 
H 3026
90
190
64
151
57
6300
4500
 
 
100
215
73
190
80
5600
4000
 
 
60
110
28
31.2
12.2
 
3800
 
 
100
215
73
190
80
5600
4000
 
 
90
180
46
97.5
40.5
6700
4800
 
H 320
110
200
53
124
52
6000
4300
 
 
80
190
43
117
44
6700
4500
 
H 318
35
80
31
39.7
11.2
16000
12000
 
 
40
90
33
54
16
14000
10000
 
 
85
180
60
140
51
6700
4800
 
 
90
160
40
70.2
28.5
7500
5300
 
 
60
130
31
58.5
22
9000
6300
 
 
35
90
33
33.8
11.2
 
5000
 
H 2308
65
140
48
95.6
32.5
9000
6300
 
 
95
170
43
83.2
34.5
7000
5000
 
 
65
160
37
79.3
30
8000
5600
 
H 315
75
150
36
58.5
23.6
8000
5600
 
H 317
95
170
43
83.2
34.5
7000
5000
 
 
25
72
27
31.2
8.8
18000
13000
 
H 2306
45
100
36
63.7
19.3
13000
9000
 
 
25
72
19
22.5
6.8
19000
13000
 
H 306
20
52
21
18.2
4.75
26000
19000
 
 
25
62
20
15.6
4.65
 
7500
 
H 306 E
20
52
18
14.3
4
 
9000
 
H 305 E
20
52
21
18.2
4.75
26000
19000
 
 
35
90
23
33.8
11.2
14000
9500
 
H 308
35
72
52
19
6
14000
5600
 
 
20
62
24
27
7.1
22000
16000
 
H 2305
17
47
14
12.7
3.4
28000
20000
 
 
25
52
18
16.8
4.4
26000
18000
 
 
60
130
46
87.1
28.5
9500
7000
 
 
80
170
58
135
49
7000
5300
 
 
25
62
17
19
5.4
22000
15000
 
 
130
230
46
127
58.5
5600
3600
 
 
100
180
46
97.5
40.5
6700
4800
 
 
25
52
15
14.3
4
28000
18000
 
 
100
180
46
97.5
40.5
6700
4800
 
 
70
140
33
65
25.5
8500
6000
 
H 316
17
47
19
14.3
3.55
30000
22000
 
 
40
90
23
33.8
11.2
14000
9500
 
 
80
190
64
151
57
6300
4500
 
H 2318
55
120
43
76.1
24
11000
7500
 
 
110
240
50
163
72
5300
3600
 
 
95
170
43
83.2
34.5
7000
5000
 
 
65
140
33
65
25.5
8500
6000
 
 
65
130
31
58.5
22
9000
6300
 
H 315
45
100
36
39
13.4
 
4500
 
 
45
90
23
33.8
11.2
14000
9500
 
H 310
17
47
14
12.7
3.4
32000
20000
 
H 204
55
110
28
48.8
17
11000
8000
 
H 312
85
200
67
165
64
6000
4500
 
H 2319
60
120
31
57.2
20
10000
7000
 
H 313
50
100
25
39
13.4
12000
8500
 
H 311
30
80
31
26.5
8.5
 
5600
 
H 2307 E
25
52
44
14.3
4
20000
8000
 
 
25
62
20
23.8
6.7
22000
15000
 
H 306
30
72
19
22.5
6.8
19000
13000
 
 
75
160
55
124
43
7500
5600
 
 
20
52
18
16.8
4.4
26000
18000
 
H 305
75
180
41
97.5
38
7000
4800
 
H 317
85
180
60
140
51
6700
4800
 
 
30
62
20
23.8
6.7
22000
15000
 
 
90
190
43
117
44
6700
4500
 
 
55
110
28
31.2
12.2
 
3800
 
H 312 E
110
215
42
119
53
6300
4000
 
H 3024
35
80
23
19.9
6.95
 
5600
 
H 308 E
80
170
58
135
49
7000
5300
 
 
30
72
23
30.2
8.8
18000
12000
 
H 307
55
130
31
58.5
22
9000
6300
 
H 312
60
140
33
65
25.5
8500
6000
 
H 313
45
110
27
43.6
14
12000
8000
 
H 310
35
80
23
31.9
10
16000
11000
 
H 308
40
90
33
33.8
11.2
 
5000
 
 
100
180
46
97.5
40.5
6700
4800
 
 
50
120
29
50.7
18
11000
7500
 
H 311
40
85
23
32.5
10.6
15000
10000
 
H 309
70
150
51
111
37.5
8000
6000
 
 
30
62
48
15.6
4.65
17000
6700
 
 
50
100
25
27.6
10.6
 
4300
 
H 311 E
55
100
25
39
13.4
12000
8500
 
 
35
80
31
39.7
11.2
16000
12000
 
 
45
110
40
43.6
14
 
4000
 
H 2310
60
110
62
31.2
12.2
9000
3400
 
 
110
240
50
163
72
5300
3600
 
 
12
37
12
9.36
2.16
40000
28000
 
 
25
62
24
27
7.1
22000
16000
 
 
30
62
16
15.6
4.65
24000
15000
 
 
45
100
36
63.7
19.3
13000
9000
 
 
65
140
48
95.6
32.5
9000
6300
 
 
25
62
24
19
5.4
 
7500
 
 
40
100
36
39
13.4
 
4500
 
H 2309
45
85
58
22.9
7.8
12000
4500
 
 
35
72
17
19
6
20000
13000
 
 
30
80
21
26.5
8.5
16000
11000
 
H 307
40
100
25
39
13.4
12000
8500
 
H 309
40
85
23
22.9
7.8
 
5300
 
H 309 E
240
320
60
60.5
32
3800
2200
 
 
85
200
45
133
51
6300
4300
 
H 319
200
280
60
60.5
29
4300
2600
 
 
95
200
45
133
51
6300
4300
 
 
220
300
60
60.5
30.5
3800
2400
 
 
90
190
43
117
44
6700
4500
 
 
85
180
41
97.5
38
7000
4800
 
 
150
225
56
57.2
23.6
5600
3400
 
 
80
160
40
70.2
28.5
7500
5300
 
H 318
25
72
27
22.5
6.8
 
6700
 
H 2306
120
215
42
119
53
6300
4000
 
 
70
170
39
88.4
33.5
7500
5300
 
H 316
90
215
47
143
57
6000
4000
 
H 320
50
110
40
43.6
14
 
4000
 
 
75
160
55
124
43
7500
5600
 
 
95
200
45
133
51
6300
4300
 
 
100
215
47
143
57
6000
4000
 
 
60
130
46
87.1
28.5
9500
7000
 
 
180
280
74
95.6
40
4500
2800
 
 
20
62
17
19
5.4
22000
15000
 
H 305

SKF logo