Bearing data

 Thrust ball bearings
with flat housing washers
Thrust ball bearings
with sphered housing washers

Dimension
standards
ISO 104:2002
Bearings in the BA series are not standardized.
ISO 20516:2007
Tolerances

For additional
information
(→ Tolerances)
Normal
P5 or P6 on request (single direction bearings only)
Normal
Values: ISO 199:2014 (table 1
Bearings in the BA series are not standardized.
Misalignment
Accommodate initial misalignment between the support surfaces in the housing and on the shaft.
SKF logo