Dimensions

The boundary dimensions of SKF thrust ball bearings with flat or sphered housing washers conform to DIN 711:1988 and DIN 715:1987. The dimensions of the bearings with flat housing washers conform to ISO 104:2002.
The values given for the height H1 for bearings with sphered housing washer(s) are valid only for SKF bearings with SKF washers.