Radial internal clearance

SKF Y-bearings are manufactured as standard with the internal clearance indicated in the table. The values specified there for bearings in the
  • YAT, YAR, YET, YEL, YHB, YHC and YQC series correspond to Group N radial internal clearance according to ISO 9628:1992
  • YSA 2 K series correspond to Group 3 radial internal clearance according to ISO 9628:1992
  • 17262(00)-2RS1 and 17263(00)-2RS1 series correspond to Group N radial internal clearance according to ISO 5373:1991.
The values are valid for unmounted bearings under zero measuring load.