Adapter sleeves for metric shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF
► 

H 211

Popular item
Dimensions
d1 50mm
d 55mm
d3 75mm
B1 37mm
B 11mm
B4 12.5mm
G M 55x2
Mass
Mass adapter sleeve assembly  0.33kg
Included products
Lock nut  
Locking device  
Associated products
Hydraulic nut  
HMV 11E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo