Adapter sleeves, inch dimensions

PrintExport as PDF
  • Product table filter
    Bore diameter:
    Exact :
     ≤ d1 ≤ 
    d1 =
    Outside diameter small taper:
    Exact :
     ≤ d ≤ 
    d =
    Width:
    Exact :
     ≤ B1 ≤ 
    B1 =
    ► Popular item
Principal dimensions Designations
     Adapter sleeve assemblyAppertaining sleeveIncluded lock nutIncluded locking deviceAssociated hydraulic nut
d1dd3 max.B1      
mm 
          
101.6
120
155.702
117.805
 
SNW 124x4
S 124x4
AN 24
W 24
HMVC 24E
109.537
130
155.702
81.966
 
SNW 3026x4.5/16
S 3026x4.5/16
N 026
W 026
HMVC 26E
122.237
140
180.315
134.95
 
SNW 128x4.13/16
S 128x4.13/16
AN 28
W 28
HMVC 28E
109.537
130
171.577
126.289
 
SNW 126x4.5/16
S 126x4.5/16
AN 26
W 26
HMVC 26E
107.95
120
155.702
117.805
 
SNW 124x4.1/4
S 124x4.1/4
AN 24
W 24
HMVC 24E
109.537
130
171.577
95.301
 
SNW 26x4.5/16
S 26x4.5/16
AN 26
W 26
HMVC 26E
139.7
160
204.927
116.027
 
SNW 32x5.1/2
S 32x5.1/2
AN 32
W 32
HMVC 32E
60.325
75
98.552
78.08
 
SNW 115x2.3/8
S 115x2.3/8
AN 15
W 15
HMVC 15E
104.775
120
155.702
117.805
 
SNW 124x4.1/8
S 124x4.1/8
AN 24
W 24
HMVC 24E
136.525
160
190.627
94.005
 
SNW 3032x5.3/8
S 3032x5.3/8
N 032
W 032
HMVC 32E
73.025
85
112.039
62.89
 
SNW 17x2.7/8
S 17x2.7/8
AN 17
W 17
HMVC 17E
165.1
180
209.677
127.711
 
SNW 3136x6.1/2
S 36x6.1/2
N 036
W 036
HMVC 36E
214.313
240
290.652
137.719
 
SNP 3048x8.7/16
S 3048x8.7/16
N 048
PL 48
HMVC 48E
41.275
55
68.402
60.554
 
SNW 110x1.5/8
S 110x1.5/8
N 10
W 10
HMVC 10E
228.6
240
309.702
222.606
 
SNP 3152x9
S 152x9
N 052
PL 52
HMVC 52E
53.975
65
85.852
70.129
 
SNW 113x2.1/8
S 113x2.1/8
N 13
W 13
HMVC 13E
69.85
80
105.689
81.128
 
SNW 116x2.3/4
S 116x2.3/4
AN 16
W 16
HMVC 16E
134.938
150
195.402
142.519
 
SNW 130x5.5/16
S 130x5.5/16
AN 30
W 30
HMVC 30E
71.438
85
112.039
83.871
 
SNW 117x2.13/16
S 117x2.13/16
AN 17
W 17
HMVC 17E
174.625
190
240.64
171.399
 
SNW 138x6.7/8
S 138x6.7/8
AN 38
W 38
HMVC 38E
174.625
190
240.64
133.375
 
SNW 38x6.7/8
S 38x6.7/8
AN 38
W 38
HMVC 38E
290.512
320
381.127
176.174
 
SNP 3064x11.7/16
S 3064x11.7/16
N 064
PL 64
HMVC 64E
139.7
160
204.927
150.114
 
SNW 132x5.1/2
S 132x5.1/2
AN 32
W 32
HMVC 32E
303.212
320
381.127
231.165
 
SNP 3164x11.15/16
S 3164x11.15/16
N 064
PL 64
HMVC 64E
53.975
65
85.852
53.086
 
SNW 13x2.1/8
S 13x2.1/8
N 13
W 13
HMVC 13E
379.413
400
470.027
265.405
 
SNP 3180x14.15/16
S 3180x14.15/16
N 080
PL 80
HMVC 80E
106.362
120
144.602
87.782
 
SNW 3124x4.3/16
S 24x4.3/16
N 024
W 024
HMVC 24E
104.775
120
155.702
87.782
 
SNW 24x4.1/8
S 24x4.1/8
AN 24
W 24
HMVC 24E
50.8
55
75.54
63.652
 
SNW 111x2
S 111x2
N 11
W 11
HMVC 11E
101.6
120
155.702
74.6
 
SNW 3024x4
S 3024x4
AN 24
W 24
HMVC 24E
38.1
50
64.414
44.577
 
SNW 10x1.1/2
S 10x1.1/2
N 09
W 10
HMVC 10E
252.412
280
330.327
197.002
 
SNP 3156x9.15/16
S 3156x9.15/16
N 056
PL 56
HMVC 56E
73.025
85
112.039
83.871
 
SNW 117x2.7/8
S 117x2.7/8
AN 17
W 17
HMVC 17E
173.037
190
240.64
133.375
 
SNW 38x6.13/16
S 38x6.13/16
AN 38
W 38
HMVC 38E
190.5
220
279.527
183.566
 
SNW 144x7.1/2
S 144x7.1/2
N 44
W 44
HMVC 44E
123.825
140
180.315
134.95
 
SNW 128x4.7/8
S 128x4.7/8
AN 28
W 28
HMVC 28E
182.563
220
279.527
183.566
 
SNW 144x7.3/16
S 144x7.3/16
N 44
W 44
HMVC 44E
103.188
120
155.702
117.805
 
SNW 124x4.1/16
S 124x4.1/16
AN 24
W 24
HMVC 24E
63.5
75
98.552
78.08
 
SNW 115x2.1/2
S 115x2.1/2
AN 15
W 15
HMVC 15E
93.662
110
145.39
81.178
 
SNW 22x3.11/16
S 22x3.11/16
AN 22
W 22
HMVC 22E
71.438
85
112.039
62.89
 
SNW 17x2.13/16
S 17x2.13/16
AN 17
W 17
HMVC 17E
215.9
240
290.652
137.719
 
SNP 3048x8.1/2
S 3048x8.1/2
N 048
PL 48
HMVC 48E
98.425
110
145.39
81.178
 
SNW 22x3.7/8
S 22x3.7/8
AN 22
W 22
HMVC 22E
190.5
220
279.527
149.631
 
SNW 44x7.1/2
S 44x7.1/2
N 44
W 44
HMVC 44E
103.188
120
144.602
74.6
 
SNW 3024x4.1/16
S 3024x4.1/16
N 024
W 024
HMVC 24E
203.2
200
250.165
179.959
 
SNW 140x8
S 140x8
AN 40
W 40
HMVC 40E
200.025
220
260.477
130.048
 
SNW 3044x7.7/8
S 3044x7.7/8
N 044
W 044
HMVC 44E
198.438
220
279.527
183.566
 
SNW 144x7.13/16
S 144x7.13/16
N 44
W 44
HMVC 44E
38.1
45
64.414
39.98
 
SNW 9x1.1/2
S 9x1.1/2
N 09
W 09
 
96.838
110
145.39
110.185
 
SNW 122x3.13/16
S 122x3.13/16
AN 22
W 22
HMVC 22E
147.637
170
219.989
156.921
 
SNW 134x5.13/16
S 134x5.13/16
AN 34
W 34
HMVC 34E
33.337
40
57.277
37.948
 
SNW 8x1.5/16
S 8x1.5/16
N 08
W 08
 
134.938
180
230.327
163.728
 
SNW 136x5.5/16
S 136x5.5/16
AN 36
W 36
HMVC 36E
82.55
90
118.389
66.954
 
SNW 18x3.1/4
S 18x3.1/4
AN 18
W 18
HMVC 18E
122.237
140
165.227
84.582
 
SNW 3028x4.13/16
S 3028x4.13/16
N 028
W 028
HMVC 28E
149.225
170
200.152
101.829
 
SNW 3034x5.7/8
S 3034x5.7/8
N 034
W 034
HMVC 34E
63.5
75
98.552
58.064
 
SNW 15x2.1/2
S 15x2.1/2
AN 15
W 15
HMVC 15E
160.338
180
230.327
127.711
 
SNW 36x6.5/16
S 36x6.5/16
AN 36
W 36
HMVC 36E
79.375
90
118.389
66.954
 
SNW 18x3.1/8
S 18x3.1/8
AN 18
W 18
HMVC 18E
200.025
220
279.527
183.566
 
SNW 144x7.7/8
S 144x7.7/8
N 44
W 44
HMVC 44E
228.6
240
290.652
137.719
 
SNP 3048x9
S 3048x9
N 048
PL 48
HMVC 48E
98.425
110
145.39
110.185
 
SNW 122x3.7/8
S 122x3.7/8
AN 22
W 22
HMVC 22E
47.625
55
75.54
63.652
 
SNW 111x1.7/8
S 111x1.7/8
N 11
W 11
HMVC 11E
266.7
280
330.327
197.002
 
SNP 3156x10.1/2
S 3156x10.1/2
N 056
PL 56
HMVC 56E
130.175
150
195.402
142.519
 
SNW 130x5.1/8
S 130x5.1/8
AN 30
W 30
HMVC 30E
85.725
100
131.902
72.619
 
SNW 20x3.3/8
S 20x3.3/8
AN 20
W 20
HMVC 20E
133.35
150
195.402
142.519
 
SNW 130x5.1/4
S 130x5.1/4
AN 30
W 30
HMVC 30E
82.55
90
118.389
89.992
 
SNW 118x3.1/4
S 118x3.1/4
AN 18
W 18
HMVC 18E
79.375
90
118.389
89.992
 
SNW 118x3.1/8
S 118x3.1/8
AN 18
W 18
HMVC 18E
111.125
130
155.702
81.966
 
SNW 3026x4.3/8
S 3026x4.3/8
N 026
W 026
HMVC 26E
31.75
35
52.527
36.805
 
SNW 7x1.1/4
S 7x1.1/4
N 07
W 07
 
104.775
120
144.602
74.6
 
SNW 3024x4.1/8
S 3024x4.1/8
N 024
W 024
HMVC 24E
147.637
170
219.989
122.86
 
SNW 34x5.13/16
S 34x5.13/16
AN 34
W 34
HMVC 34E
228.6
260
309.702
222.606
 
SNP 152x9
S 152x9
N 052
PL 52
HMVC 52E
198.438
220
260.477
130.048
 
SNW 3044x7.13/16
S 3044x7.13/16
N 044
W 044
HMVC 44E
107.95
120
144.602
74.6
 
SNW 3024x4.1/4
S 3024x4.1/4
N 024
W 024
HMVC 24E
173.037
190
220.802
111.811
 
SNW 3038x6.13/16
S 3038x6.13/16
N 038
W 038
HMVC 38E
122.237
140
180.315
100.863
 
SNW 28x4.13/16
S 28x4.13/16
AN 28
W 28
HMVC 28E
136.525
150
195.402
107.467
 
SNW 30x5.3/8
S 30x5.3/8
AN 30
W 30
HMVC 30E
198.438
200
250.165
179.959
 
SNW 140x7.13/16
S 140x7.13/16
AN 40
W 40
HMVC 40E
149.225
170
219.989
156.921
 
SNW 134x5.7/8
S 134x5.7/8
AN 34
W 34
HMVC 34E
84.138
100
131.902
100.609
 
SNW 120x3.5/16
S 120x3.5/16
AN 20
W 20
HMVC 20E
127
140
180.315
134.95
 
SNW 128x5
S 128x5
AN 28
W 28
HMVC 28E
101.6
120
155.702
87.782
 
SNW 24x4
S 24x4
AN 24
W 24
HMVC 24E
200.025
220
279.527
149.631
 
SNW 44x7.7/8
S 44x7.7/8
N 44
W 44
HMVC 44E
174.625
190
220.802
111.811
 
SNW 3038x6.7/8
S 3038x6.7/8
N 038
W 038
HMVC 38E
84.138
100
131.902
72.619
 
SNW 20x3.5/16
S 20x3.5/16
AN 20
W 20
HMVC 20E
114.3
130
171.577
126.289
 
SNW 126x4.1/2
S 126x4.1/2
AN 26
W 26
HMVC 26E
136.525
180
230.327
163.728
 
SNW 136x5.3/8
S 136x5.3/8
AN 36
W 36
HMVC 36E
354.012
360
419.227
192.253
 
SNP 3072x13.15/16
S 3072x13.15/16
N 072
PL 72
HMVC 72E
200.025
200
250.165
179.959
 
SNW 140x7.7/8
S 140x7.7/8
AN 40
W 40
HMVC 40E
111.125
130
171.577
95.301
 
SNW 26x4.3/8
S 26x4.3/8
AN 26
W 26
HMVC 26E
149.225
170
219.989
122.86
 
SNW 34x5.7/8
S 34x5.7/8
AN 34
W 34
HMVC 34E
123.825
140
165.227
84.582
 
SNW 3028x4.7/8
S 3028x4.7/8
N 028
W 028
HMVC 28E
165.1
180
230.327
163.728
 
SNW 136x6.1/2
S 136x6.1/2
AN 36
W 36
HMVC 36E
165.1
180
209.677
109.906
 
SNW 3036x6.1/2
S 3036x6.1/2
N 036
W 036
HMVC 36E
34.925
45
64.414
53.924
 
SNW 109x1.3/8
S 109x1.3/8
N 09
W 09
 
176.213
180
230.327
163.728
 
SNW 136x6.15/16
S 136x6.15/16
AN 36
W 36
HMVC 36E
160.338
180
230.327
163.728
 
SNW 136x6.5/16
S 136x6.5/16
AN 36
W 36
HMVC 36E
101.6
110
145.39
110.185
 
SNW 122x4
S 122x4
AN 22
W 22
HMVC 22E
161.925
180
230.327
127.711
 
SNW 36x6.3/8
S 36x6.3/8
AN 36
W 36
HMVC 36E
173.037
190
240.64
171.399
 
SNW 138x6.13/16
S 138x6.13/16
AN 38
W 38
HMVC 38E
93.662
110
145.39
110.185
 
SNW 122x3.11/16
S 122x3.11/16
AN 22
W 22
HMVC 22E
136.525
150
195.402
142.519
 
SNW 130x5.3/8
S 130x5.3/8
AN 30
W 30
HMVC 30E
147.637
170
200.152
101.829
 
SNW 3034x5.13/16
S 3034x5.13/16
N 034
W 034
HMVC 34E
160.338
180
209.677
109.906
 
SNW 3036x6.5/16
S 3036x6.5/16
N 036
W 036
HMVC 36E
136.525
160
204.927
116.027
 
SNW 32x5.3/8
S 32x5.3/8
AN 32
W 32
HMVC 32E
85.725
100
131.902
100.609
 
SNW 120x3.3/8
S 120x3.3/8
AN 20
W 20
HMVC 20E
103.188
120
155.702
87.782
 
SNW 24x4.1/16
S 24x4.1/16
AN 24
W 24
HMVC 24E
139.7
160
190.627
94.005
 
SNW 3032x5.1/2
S 3032x5.1/2
N 032
W 032
HMVC 32E
130.175
150
195.402
107.467
 
SNW 30x5.1/8
S 30x5.1/8
AN 30
W 30
HMVC 30E
80.963
90
118.389
66.954
 
SNW 18x3.3/16
S 18x3.3/16
AN 18
W 18
HMVC 18E
265.113
280
330.327
197.002
 
SNP 3156x10.7/16
S 3156x10.7/16
N 056
PL 56
HMVC 56E
123.825
140
180.315
100.863
 
SNW 28x4.7/8
S 28x4.7/8
AN 28
W 28
HMVC 28E
112.713
140
180.315
134.95
 
SNW 128x4.7/16
S 128x4.7/16
AN 28
W 28
HMVC 28E
184.15
200
250.165
139.04
 
SNW 40x7.1/4
S 40x7.1/4
AN 40
W 40
HMVC 40E
180.975
200
250.165
139.04
 
SNW 40x7.1/8
S 40x7.1/8
AN 40
W 40
HMVC 40E
66.675
80
105.689
60.096
 
SNW 16x2.5/8
S 16x2.5/8
AN 16
W 16
HMVC 16E
66.675
80
105.689
81.128
 
SNW 116x2.5/8
S 116x2.5/8
AN 16
W 16
HMVC 16E
111.125
130
171.577
126.289
 
SNW 126x4.3/8
S 126x4.3/8
AN 26
W 26
HMVC 26E
180.975
200
239.852
120.396
 
SNW 3040x7.1/8
S 3040x7.1/8
N 040
W 040
HMVC 40E
184.15
200
239.852
120.396
 
SNW 3040x7.1/4
S 3040x7.1/4
N 040
W 040
HMVC 40E
136.525
160
204.927
150.114
 
SNW 132x5.3/8
S 132x5.3/8
AN 32
W 32
HMVC 32E
184.15
20
250.165
179.959
 
SNW 140x7.1/4
S 140x7.1/4
AN 40
W 40
HMVC 40E
77.787
90
118.389
89.992
 
SNW 118x3.1/16
S 118x3.1/16
AN 18
W 18
HMVC 18E
96.838
110
145.39
81.178
 
SNW 22x3.13/16
S 22x3.13/16
AN 22
W 22
HMVC 22E
161.925
180
230.327
163.728
 
SNW 136x6.3/8
S 136x6.3/8
AN 36
W 36
HMVC 36E
180.975
20
250.165
179.959
 
SNW 140x7.1/8
S 140x7.1/8
AN 40
W 40
HMVC 40E
44.45
50
68.402
44.577
 
SNW 10x1.3/4
S 10x1.3/4
N 10
W 10
HMVC 10E
95.25
110
145.39
110.185
 
SNW 122x3.3/4
S 122x3.3/4
AN 22
W 22
HMVC 22E
130.175
150
181.102
88.443
 
SNW 3030x5.1/8
S 3030x5.1/8
N 030
W 030
HMVC 30E
161.925
180
209.677
109.906
 
SNW 3036x6.3/8
S 3036x6.3/8
N 036
W 036
HMVC 36E
203.2
220
279.527
183.566
 
SNW 144x8
S 144x8
N 44
W 44
HMVC 44E
198.438
220
279.527
149.631
 
SNW 44x7.13/16
S 44x7.13/16
N 44
W 44
HMVC 44E
133.35
150
181.102
88.443
 
SNW 3030x5.1/4
S 3030x5.1/4
N 030
W 030
HMVC 30E
188.912
200
239.852
120.396
 
SNW 3040x7.7/16
S 3040x7-7/16
N 040
W 040
HMVC 40E
152.4
170
219.989
122.86
SNW 34x6
S 34x6
AN 34
W 34
HMVC 34E

In addition to the information provided on this page, consider what is provided under Adapter sleeves.

SKF logo