Precision lock nuts

PrintExport as PDF
  • Product table filter
    Thread size:
    Exact :
     ≤ Thread size ≤ 
    Thread size =
    Outside diameter locating side face:
    Exact :
     ≤ d1 ≤ 
    d1 =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    ► Popular item
Thread sizePrincipal dimensionsAxial load carrying capacity Designation
    static Lock nut
 d1BG   
mmmm kN  
       
10
23
14
M 10x0.75
35
 
KMT 0
50
70
25
M 50x1.5
 
 
KMD 10
55
75
25
M 55x2
 
 
KMD 11 P
105
130
32
M 105x2
 
 
KMD 21
100
125
32
M 100x2
 
 
KMD 20
95
120
32
M 95x2
 
 
KMD 19
90
115
32
M 90x2
 
 
KMD 18
85
110
32
M 85x2
 
 
KMD 17
80
105
32
M 80x2
 
 
KMD 16
75
95
28
M 75x2
 
 
KMD 15
70
90
28
M 70x2
 
 
KMD 14
65
85
28
M 65x2
 
 
KMD 13
60
80
26
M 60x2
 
 
KMD 12 P
20
38
18
M 20x1
 
 
KMD 4
25
43
20
M 25x1.5
 
 
KMD 5
30
48
20
M 30x1.5
 
 
KMD 6
35
53
22
M 35x1.5
 
 
KMD 7
40
58
22
M 40x1.5
 
 
KMD 8
45
66.5
22
M 45x1.5
 
 
KMD 9

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo