Product data
Dimension standards | Metric thread: ISO 965-3 |
Tolerances | Metric thread, 5H: ISO 965-3
Maximum axial run-out locating face / thread (for thread up to and including size 40): 0,005 mm |
Mating shaft threads (recommendation) | Metric thread, 6g: ISO 965-3
Trapezoidal thread, 7e: ISO 2903 |
Loosening torque
| KMT and KMTA lock nuts are locked on the shaft (sleeve) by friction. The friction, and therefore the loosening torque, varies as a result of the accuracy of the tightening torque of the grub screw, the surface finish of the shaft thread, the amount of lubricant on the thread, etc. KMT and KMTA lock nuts should be properly mounted to threads that are dry or only have a minimum amount of lubricant on them.
Providing that they are properly mounted to a dry or minimally lubricated thread, experience has shown that SKF KMT and KMTA lock nuts have sufficient locking for typical super-precision and general rolling bearing applications. |