MB(L) lock washers

PrintExport as PDF
  • Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ d2 ≤ 
    d2 =
    Thickness material:
    Exact :
     ≤ B ≤ 
    B =
    ►Popular item
Principal dimensions Designation
     
dd2B  
mm  
     
120
152
2
MBL 24
140
172
2
MBL 28
130
161
2
 
MBL 26
80
112
2.5
 
MB 16 A
90
126
2.5
 
MB 18 A
190
252
2.5
MB 38
165
222
2.5
MB 33
12
25
1.2
 
MB 1 A
160
217
2.5
MB 32
50
74
1.8
 
MB 10 A
155
212
2.5
MB 31
150
205
2
MB 30
60
86
2.5
 
MB 12 A
180
242
2.5
MB 36
70
98
2.5
 
MB 14 A
170
232
2.5
MB 34
45
69
1.8
 
MB 9 A
35
57
1.8
 
MB 7 A
25
42
1.8
 
MB 5 A
17
32
1.2
 
MB 3 A
100
142
2.5
 
MB 20 A
220
292
3
MB 44
240
312
3
MB 48
200
262
2.5
MB 40
15
28
1
MB 2
12
25
1
MB 1
10
21
1
 
MB 0
95
133
1.75
MB 19
30
49
1.25
MB 6
75
104
2.5
 
MB 15 A
90
126
1.75
MB 18
25
42
1.25
MB 5
85
119
1.75
MB 17
20
36
1
MB 4
80
112
1.75
MB 16
85
119
2.5
 
MB 17 A
17
32
1
MB 3
95
133
2.5
 
MB 19 A
45
69
1.25
MB 9
40
62
1.25
MB 8
35
57
1.25
MB 7
200
245
2.5
 
MBL 40
55
81
1.5
MB 11
50
74
1.25
MB 10
260
342
3
MB 52
75
104
1.5
MB 15
55
81
2.5
 
MB 11 A
70
98
1.5
MB 14
65
92
1.5
MB 13
60
86
1.5
MB 12
65
92
2.5
 
MB 13 A
280
362
3
MB 56
40
62
1.8
 
MB 8 A
30
49
1.8
 
MB 6 A
20
36
1.2
 
MB 4 A
15
28
1.2
 
MB 2 A
170
211
2.5
MBL 34
160
199
2.5
MBL 32
190
232
2.5
 
MBL 38
180
222
2.5
MBL 36
145
202
2
MB 29
140
192
2
MB 28
135
185
2
MB 27
150
189
2
MBL 30
110
154
1.75
MB 22
105
145
1.75
MB 21
100
142
1.75
MB 20
130
175
2
MB 26
125
170
2
MB 25
120
164
2
MB 24
115
159
2
MB 23

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo