Lock nuts requiring a keyway (inch)

PrintExport as PDF
  • Product table filter
    Thread size:
    Exact :
     ≤ G ≤ 
    G =
    ► Popular item
Thread sizePrincipal dimensions Designations
 Threads per inch   Lock nutAssociated locking device
G d3 max.B   
mm mm 
       
299.339
6
360.502
39.954
 
N 060
PL 60
319.075
6
381.127
42.316
 
N 064
PL 64
109.855
12
135.077
20.091
 
N 022
W 022
119.786
12
144.602
20.904
 
N 024
W 024
338.811
5
400.177
45.491
 
N 068
PL 68
129.692
12
155.702
22.479
 
N 026
W 026
499.923
5
579.577
68.656
 
N 500
PL 500
139.624
12
165.227
24.079
 
N 028
W 028
900.201
3
1030.427
100.406
 
N 900
PL 900
199.314
8
250.165
30.429
 
AN 40
W 40
59.944
18
80.289
13.741
 
N 12
W 12
64.719
18
85.852
14.554
 
N 13
W 13
69.875
18
92.202
14.554
 
N 14
W 14
459.918
5
539.877
60.579
 
N 092
PL 92
258.877
6
309.702
35.966
 
N 052
PL 52
479.908
5
560.527
60.579
 
N 096
PL 96
279.502
6
330.327
38.354
 
N 056
PL 56
530.022
4
630.377
68.656
 
N 530
PL 530
850.214
3
979.627
90.881
 
N 850
PL 850
169.139
8
219.989
27.254
 
AN 34
W 34
179.476
8
230.327
28.042
 
AN 36
W 36
189.789
8
240.64
28.829
 
AN 38
W 38
24.613
32
39.827
10.566
 
N 05
W 05
29.794
18
44.577
10.566
 
N 06
W 06
34.95
18
52.527
11.379
 
N 07
W 07
39.7
18
57.277
11.379
 
N 08
W 08
11.913
32
22.352
8.204
 
N 01
W 01
149.555
12
195.402
24.867
 
AN 30
W 30
14.884
32
25.527
8.204
 
N 02
W 02
16.866
32
28.702
8.992
 
N 03
W 03
159.614
8
204.927
26.441
 
AN 32
W 32
19.837
32
35.052
9.779
 
N 04
W 04
399.923
5
470.027
52.654
 
N 080
PL 80
44.882
18
64.414
11.379
 
N 09
W 09
199.314
8
239.852
30.429
 
N 040
W 040
419.913
5
490.677
52.654
 
N 084
PL 84
560.019
4
649.427
75.006
 
N 560
PL 560
219.151
8
260.477
32.004
 
N 044
W 044
439.903
5
520.827
60.579
 
N 088
PL 88
239.827
6
290.652
34.392
 
N 048
PL 48
600.024
4
700.227
75.006
 
N 600
PL 600
109.855
12
145.39
20.091
 
AN 22
W 22
800.202
 
920.877
90.881
 
N 800
PL 800
119.786
12
155.702
20.904
 
AN 24
W 24
49.962
18
68.402
12.954
 
N 10
W 10
54.788
18
75.54
12.954
 
N 11
W 11
129.692
12
171.577
22.479
 
AN 26
W 26
139.624
12
180.315
24.079
 
AN 28
W 28
99.517
12
131.902
19.304
 
AN 20
W 20
104.699
12
138.252
19.304
 
AN 21
W 21
359.918
5
419.227
45.491
 
N 072
PL 72
149.555
12
181.102
24.867
 
N 030
W 030
94.742
12
125.552
18.517
 
AN 19
W 19
159.614
8
190.627
26.441
 
N 032
W 032
379.908
5
450.977
48.666
 
N 076
PL 76
670.027
4
779.602
79.756
 
N 670
PL 670
169.139
8
200.152
27.254
 
N 034
W 034
750.214
3
870.077
90.881
 
N 750
PL 750
179.476
8
209.677
28.042
 
N 036
W 036
630.022
4
730.377
75.006
 
N 630
PL 630
950.214
3
1092.327
100.406
 
N 950
PL 950
189.789
8
220.802
28.829
 
N 038
W 038
710.209
3
830.402
90.881
 
N 710
PL 710
9.931
32
19.177
5.817
 
N 00
W 00
219.151
8
279.527
32.004
 
N 44
W 44
74.498
12
98.552
15.342
 
AN 15
W 15
79.68
12
105.689
15.342
 
AN 16
W 16
84.836
12
112.039
16.129
 
AN 17
W 17
89.586
12
118.389
17.729
 
AN 18
W 18

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo