Lock nuts requiring a keyway (inch)

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

N 056

Dimensions
G 279.502mm
Threads per inch6 
d1 310.363mm
d2 307.594mm
d3max.330.327mm
B 38.354mm
B5 47.092mm
b 24.892mm
h 9.779mm
Mass
Mass lock nut  7.29kg
Mounting information
Associated spanner  TMFN 52-64
Associated products
Locking device  
Hexagonal head bolt  5/16-18x5/8

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo