Lock nuts requiring a keyway (inch)

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

N 076

Dimensions
G 379.908mm
Threads per inch5 
d1 422.275mm
d2 418.719mm
d3max.450.977mm
B 48.666mm
B5 59.766mm
b 31.242mm
h 15.342mm
Mass
Mass lock nut  17.1kg
Mounting information
Associated spanner  TMFN 64-80
Associated products
Locking device  
Hexagonal head bolt  1/2-13x7/8

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo