Lock nuts requiring a keyway (inch)

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

N 44

Dimensions
G 219.151mm
Threads per inch8 
d1 250.012mm
d3max.279.527mm
B 32.004mm
b 24.892mm
h 12.954mm
Calculation data
Axial load carrying capacity, static  930kN
Mass
Mass lock nut  5.07kg
Mounting information
Associated spanner  TMFN 40-52
Associated products
Locking device  

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo