W inch lock washers

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

W 024

Dimensions
d 121.945mm
d1 136.22mm
d2 157.175mm
B 2.921mm
f 8.89mm
M 116.611mm
Mass
Mass lock washer  0.12kg

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo