W locking washers, inch dimensions

Principal dimensionsMassDesignation
dd2B
mmkg-
10,312422,2250,81280,001W 00
12,293625,80640,81280,002W 01
15,265429,36240,81280,002W 02
17,246633,73120,81280,003W 03
20,345438,88740,81280,004W 04
25,120643,66261,0160,006W 05
30,302248,81881,0160,007W 06
35,458457,151,0160,009W 07
40,208262,71261,21920,015W 08
45,516869,44361,21920,018W 09
50,596874,21881,21920,018W 10
55,422878,96861,34620,019W 11
60,9684,93761,34620,02W 12
65,735290,88121,34620,023W 13
70,891497,23121,34620,026W 14
75,5142104,36861,57480,041W 15
80,6958111,1251,57480,045W 16
86,233117,4751,57480,047W 17
90,9828125,42522,13360,072W 18
96,52132,56262,13360,079W 19
101,2952139,72,13360,087W 20
106,4768144,85622,13360,095W 21
111,633154,00022,9210,16W 22
111,633144,47522,9210,11W 022
121,9454157,17522,9210,12W 024
121,9454164,31262,9210,17W 24
131,8514178,58742,9210,22W 26
131,8514168,2752,9210,13W 026
141,7828180,18762,9210,14W 028
141,7828188,92522,9210,23W 28