Basic design

SKF withdrawal sleeves (fig. 1) are slit. Sleeves with a bore diameter ≤ 190 mm (size ≤ 40) are phosphated. Larger sleeves are coated with a solventless rust inhibitor.
The nut required to remove a withdrawal sleeve must be ordered separately. Appropriate sizes of nuts are listed in the product table.
Withdrawal sleeves listed here constitute the basic SKF assortment. For larger sizes (bore diameter ≥ 1 060 mm), contact SKF.
SKF logo