Designation system for spacing washers
Examples and the applicable options for spacing washers for FNL housings are given below.

Examples
ZW 42 x 52
| where | ZW = | ![]() |
42 x 52 = | ![]() |
Applicable options
![]() | Series
|
ZW
| Spacing washers for SKF bearing housings |
![]() | Size identification |
... | Bore and outside diameter of the spacing washer [mm] |