Flanged housings, FNL series

FNL flanged housings
FNL flanged housings are well-proven machine parts that provide simple, reliable housing in applications without horizontal frames. They enable the full service life potential of the incorporated bearings to be exploited with less need for maintenance.

Features and benefits

  • Simple mounting
    Lines cast into the housing flange indicate the centre of the housing bore. Dimples indicate the position for dowel pins (fig. 1).
  • Grease guiding system
    An integrated flange guides grease from the grease fitting into the bearing (fig. 2).
  • Low friction seals
    A low friction, double-lip seal on each side of the housing keeps grease in and contaminants out (fig. 3). These seals allow rotational speeds twice that of traditional felt seals.
  • Two predrilled holes for relubrication
    The centered hole enables relubrication via a lubrication feature in the bearing. The offset hole enables relubrication from the side.

FNL housings in brief

Bearing types
  • Self-aligning ball bearings
  • Spherical roller bearings
  • CARB toroidal roller bearings
Bearing dimension series
  • 02, 22
Shaft diameter range
  • 20 to 100 mm
Typical shaft-bearing combinations
  • Plain shaft with bearing on an adapter sleeve
Seals
  • Double-lip
Lubrication
  • Grease
Materials
  • Grey cast iron
Mounting
  • Three-bolt mounting
  • Four-bolt mounting
Compliance to standards
  • Not standardized
Supersedes
  • 7225(00)
SKF logo