How to order

SAF pillow (plummer) block housings are typically sold as complete kits with seals, bearing (and adapter sleeve), locking device and a standard locating ring. A complete kit is specified by a designation provided in the product tables. The standard locating ring fits for spherical roller bearings and CARB bearings in the 22 and 23 dimension series. To form locating bearing arrangements with other bearings, different locating rings have to be ordered separately. Designations for appropriate locating rings are provided with the product data.
All kit parts can also be supplied singly. Order designations for the different parts are provided with the product data.

Example:

A shaft with 43/16 inch diameter has to be supported by two SAF kits with 22224 EK spherical roller bearings on adapter sleeves, one at the shaft end for a non-locating bearing position and one for a through shaft at the locating bearing position. The housings should be sealed with PosiTrac Plus seals. Grease lubrication is necessary.
Order:
  • 1 kit SAF 22524 TLCY
  • 1 kit SAF 22524 TLC
The delivery will contain:
  • 2 SAF 524 housings
  • 2 22224 EK spherical roller bearings
  • 2 SNW 24x4.3/16 adapter sleeves with lock nuts
  • 2 SR 24-20 locating rings
  • 3 LOR 113 labyrinth rings with O-rings
  • 3 B-10724-113contact elements
  • 1 EPR 14 end cover