Shaft specifications
Table 1 lists the recommended shaft diameter tolerances. The values da, db and dc are listed in the product tables for bearings on an adapter sleeve and for bearings with a cylindrical bore. The tolerance class for the bearing shaft seat should be selected from Shaft and housing tolerances and fits.