Designation system for locating rings

Examples and the applicable options for locating rings for SNL and SE housings are given below.

Basic bearing designation system

Examples


FRB 17.5/160
whereFRB =
17.5/160=

Applicable options

Test Designation 1
Series
FRB
Locating ring for SKF bearing housings

Test Designation 2Size identification
...Width and outside diameter of the locating ring [mm]
SKF logo